For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 500 AJ VA - Swage fitting DKJ
Bill of material
PA 540 AJ VA
DES
Identifier
PA 540 AJ VA
DN
Diameter DN
38 mm
S
Size
24
HS
Inch
1.1/2"
G1
Thread G1
1.7/8" -12 UN
L1
Length L1
131.5 mm
S1
Width across flats S1
60 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.